??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
HEFA
Description
ZD60EN - XY axis linear roller type slide table thin precision feed screw driven type
Bill of material
ZD60EN-60
CNSORDERNO
Serial code
ZD60EN
TYPE
Precision micro sub drive type
Transmission direction
texture of material
(Main body) SUS440C (screw nut) brass
surface treatment
Electroless nickel plating
Specifications
Platform size
mm
trip
±6.5 mm
Load resistance level
N
Movement accuracy (straightness)
μm
Movement accuracy (parallelism)
μm
Moving accuracy (up and down swing)
25''
Moving accuracy (left and right swing)
15''
Allowable torque load (swing up and down)
N·m
Allowable torque load (swing left and right)
N·m
Allowable moment load (lateral rolling)
N·m
Moment rigidity (swinging up and down)
''/N·cm
Moment rigidity (swing left and right)
''/N·cm
Moment rigidity (lateral rolling)
''/N·cm
Minimum reading of differential head
10 μm
Rotation of the knob by 1 revolution
0.5 mm
Parallelism
μm
Body weight
kg
Change the differential head
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드