??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ZD60BN - XY axis linear roller type slide table precision feed screw driven type
Bill of material
ZD60BN-60
CNSORDERNO
Serial code
ZD60BN
TYPE
Precision micro sub drive type
Transmission direction
XY axis
texture of material
(Main body) SUS440C (screw nut) brass
surface treatment
Electroless nickel plating
Specifications
Platform size
mm
trip
±6.5 mm
Load resistance level
N
Movement accuracy (straightness)
μm
Movement accuracy (parallelism)
μm
Moving accuracy (up and down swing)
25''
Moving accuracy (left and right swing)
15''
Allowable torque load (swing up and down)
N·m
Allowable torque load (swing left and right)
N·m
Allowable moment load (lateral rolling)
N·m
Moment rigidity (swinging up and down)
''/N·cm
Moment rigidity (swing left and right)
''/N·cm
Moment rigidity (lateral rolling)
''/N·cm
Rotation of the knob by 1 revolution
0.5 mm
depth of parallelism
μm
Body weight
kg
Change the differential head
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models