??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
ZD58FN_GN - X-axis linear roller type slide table precision feed screw driven type
Bill of material
ZD58FN-100
CNSORDERNO
Serial code
TYPE
Precision feed screw driven
Transmission direction
X axis
pitch
mm
texture of material
(Main body) SUS440C (screw nut) brass
surface treatment
Electroless nickel plating
Specifications
Platform size
mm
trip
±6.5 mm
Load resistance (horizontal)
N
Load resistance (vertical)
49 N
Movement accuracy (straightness)
μm
Movement accuracy (parallelism)
μm
Moving accuracy (up and down swing)
25″
Moving accuracy (left and right swing)
15″
Allowable torque load (swing up and down)
N.m
Allowable torque load (swing left and right)
N.m
Allowable moment load (lateral rolling)
N.m
Moment rigidity (swinging up and down)
''/N·cm
Moment rigidity (swing left and right)
''/N·cm
Moment rigidity (lateral rolling)
''/N·cm
Rotation of the knob by 1 revolution
0.5 mm
Parallelism
μm
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models