??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD55MR_MB - XZ axis dovetail groove sliding table precision feed screw rack and pinion drive type
Bill of material
ZD55MR-25
CNSORDERNO
Serial code
TYPE
Precision feed screw rack and pinion drive
Transmission direction
XZ axis
texture of material
surface treatment
Specifications
Platform size
mm
trip(X axis)
mm
trip(Z axis)
mm
The movement of the knob by one turn(X axis)
0.5 mm
The movement of the knob by one turn(Z axis)
mm
Moving accuracy (straightness)
30 μm
load
1 kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models