??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ZD53FB - XY-axis dovetail groove slide precision gear rack drive type
Bill of material
ZD53FB-60
CNSORDERNO
Serial code
ZD53FB
TYPE
Precision rack and pinion drive type
Transmission direction
XY axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
Rotation of the knob by 1 revolution
18 mm
Displacement accuracy
30 μm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models