??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
ZD53DR_DB - XY-axis dovetail chute precision screw driven
Bill of material
ZD53DR-60
CNSORDERNO
Serial code
TYPE
Precision screw driven
Transmission direction
XY axis
texture of material
surface treatment
Specifications
Platform size
mm
trip
mm
The movement of the knob by one turn
0.5 mm
Load resistance
N
Parallelism
80 μm
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models