??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
ZD53CR_CB - XY axis dovetail slot type slide table precision feed screw drive type
Bill of material
ZD53CR-60
CNSORDERNO
Serial code
TYPE
Precision feed screw drive type
Transmission direction
XY axis
texture of material
surface treatment
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
The movement of the knob by one turn
0.5 mm
Load resistance
N
Moving accuracy (straightness)
30 μm
Allowable torque load (swing up and down)
N·m
Allowable torque load (swing left and right)
N·m
Allowable moment load (lateral rolling)
N·m
XY axis orthogonality
70 μm
Body weight
kg
Accessories (stainless steel hexagon socket head cap screws)
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models