??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
HEFA
Description
ZD53BB - XY-axis dovetail groove slide rack and pinion drive type thin type
Bill of material
ZD53BB-50
CNSORDERNO
Serial code
ZD53BB
TYPE
Rack and pinion drive thin type
Transmission direction
XY axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
Rotation of the knob by 1 revolution
18 mm
Parallelism
80 μm
load
kgf
Body weight
kg
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)