??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
HEFA
Description
ZD53AB - XY-axis dovetail groove sliding table rack and pinion drive type
Bill of material
ZD53AB-50
CNSORDERNO
Serial code
ZD53AB
TYPE
Rack and pinion drive type
Transmission direction
XY axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
Rotation of the knob by 1 revolution
18 mm
Parallelism
80 μm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Boyut
2D
CAD modeli indir