??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD52JB - Z-axis dovetail groove slide table precision feed screw driven
Bill of material
ZD52JB-25
CNSORDERNO
Serial code
ZD52JB
TYPE
Precision feed screw drive type
Transmission direction
Z axis
texture of material
(Main body) aluminum (lead screw) stainless steel
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
Rotation of the knob by 1 revolution
0.5 mm
Moving accuracy (straightness)
30 μm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimenze
2D
Stáhnout CAD model