??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD52GB - Z-axis dovetail groove sliding table long stroke gear rack drive type
Bill of material
ZD52GB-L80
CNSORDERNO
Serial code
ZD52GB
TYPE
Long stroke rack and pinion drive type
Transmission direction
Z axis
texture of material
aluminium alloy
surface treatment
Black anodizing
L
mm
Slide surface
30×50 mm
trip
mm
Minimum reading of scale
0.1 mm
The movement of the knob by one turn
18 mm
load
1.5 kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models