??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ZD52EB - Z-axis dovetail groove sliding table precision long stroke gear rack driven type
Bill of material
ZD52EB-L70
CNSORDERNO
Serial code
ZD52EB
TYPE
Precision long travel gear tooth profile
Transmission direction
Z axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
L
mm
trip
mm
Minimum reading of scale
0.1 mm
The movement of the knob by one turn
18 mm
load
1.5 kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models