??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
HEFA
Description
ZD51FR_FB - X-axis dovetail chute precision screw driven
Bill of material
ZD51FR-60
Serial code
TYPE
Precision screw driven
Transmission direction
X axis
texture of material
surface treatment
Specifications
Platform size
mm
trip
mm
Minimum reading amount of ruler scale
0.1 mm
The movement of the knob by one turn
0.5 mm
Load resistance (horizontal)
N
Load resistance (vertical)
N
Moving accuracy (straightness)
30 μm
Movement accuracy (parallelism of movement)
80 μm
Allowable torque load (swing up and down)
N·m
Allowable torque load (swing left and right)
N·m
Allowable moment load (lateral rolling)
N·m
Parallelism
50 μm
Body weight
kg
Accessories (stainless steel hexagon socket head cap screws)
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)