??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
HEFA
Description
ZD51ER_EB - X-axis dovetail groove slide precision feed screw drive pitch 0.5
Bill of material
ZD51ER-60
CNSORDERNO
Serial code
TYPE
Precision feed screw drive type
Transmission direction
X axis
texture of material
surface treatment
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
The movement of the knob by one turn
0.5 mm
Load resistance (horizontal)
N
Load resistance (vertical)
N
Moving accuracy (straightness)
50 μm
Movement accuracy (parallelism of movement)
50 μm
Allowable torque load (swing up and down)
N·m
Allowable torque load (swing left and right)
N·m
Allowable moment load (lateral rolling)
N·m
Parallelism
50 μm
Body weight
kg
Accessories (stainless steel hexagon socket head cap screws)
Change the position of the lead screw
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD