??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 7
HELP_VARIABLE
Company
HEFA
Description
ZD50HB - X-axis dovetail groove sliding table standard type long travel gear tooth strip type
Bill of material
ZD50HB-L200
CNSORDERNO
Serial code
ZD50HB
TYPE
Standard long travel tooth profile
Transmission direction
X axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
L
mm
G
mm
Number of installation hole rows
H
mm
trip
mm
Minimum reading of scale
0.1 mm
The movement of the knob by one turn
18 mm
Parallelism
μm
load
5 kgf
Body weight
kg
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen