??
Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
HEFA
Description
ZD50GB - X-axis dovetail groove slide precision long travel gear tooth strip type
Bill of material
ZD50GB-L100
CNSORDERNO
Serial code
ZD50GB
TYPE
Precision long travel gear tooth profile
Transmission direction
X axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
L
mm
Number of installation hole rows
G
mm
Number of sliders
trip
mm
Minimum reading of scale
0.1 mm
The movement of the knob by one turn
18 mm
Straightness
μm
Parallelism
μm
load
3.0 kgf
Body weight
kg
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)