??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD50FN - X-axis dovetail groove slide precision gear rack driven load resistant
Bill of material
ZD50FN-40
CNSORDERNO
Serial code
ZD50FN
TYPE
Precision rack and pinion drive type
TYPE
Load resistant type
Transmission direction
X axis
texture of material
(Main body) S45C (rack) brass
surface treatment
Electroless nickel plating
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
The movement of the knob by one turn
18 mm
Moving accuracy (straightness)
30 μm
Movement accuracy (parallelism)
50 μm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models