??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
HEFA
Description
ZD50EB - X-axis dovetail groove slide precision gear rack driven reinforced locking type
Bill of material
ZD50EB-60
CNSORDERNO
Serial code
ZD50EB
TYPE
Precision rack and pinion drive type
TYPE
Reinforced locking type
Transmission direction
X axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
Rotation of the knob by 1 revolution
18 mm
Displacement accuracy
30 μm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimensión
2D
Descarga de modelos CAD