??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
HEFA
Description
ZD50CB - X-axis dovetail groove slide precision gear rack drive type
Bill of material
ZD50CB-60
CNSORDERNO
Serial code
ZD50CB
TYPE
Precision rack and pinion drive type
Transmission direction
X axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
Rotation of the knob by 1 revolution
18 mm
Displacement accuracy
30 μm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimenze
2D
Stáhnout CAD model