??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
HEFA
Description
ZD50AB - X-axis dovetail groove slide rack and pinion drive type thin type
Bill of material
ZD50AB-50
CNSORDERNO
Serial code
ZD50AB
TYPE
Rack and pinion drive thin type
Transmission direction
X axis
texture of material
(Main body) Aluminum alloy (rack) brass
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
0.1 mm
Rotation of the knob by 1 revolution
18 mm
Parallelism
40 μm
load
kgf
Body weight
kg
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen