??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZD49JB - Horizontal Z-axis dovetail groove slide feed screw drive type
Bill of material
ZD49JB-60
CNSORDERNO
ZD49JB-60
Serial code
ZD49JB
TYPE
Feed screw drive type
Transmission direction
Horizontal Z-axis
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
60
Platform size
60X60 mm
trip
0~10 mm
The movement of the knob by one turn
0.5
Moving accuracy (straightness)
30 μm
load
1.5 kgf
Body weight
0.50 kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models