??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
HEFA
Description
ZD44CB - XY axis cross roller slide precision micro split drive thin
Bill of material
ZD44CB-60
CNSORDERNO
Serial code
ZD44CB
TYPE
Precision micro sub drive type
Transmission direction
XY axis
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading amount of differential head
10 μm
Load resistance
N
Movement accuracy (straightness)
3 μm
Movement accuracy (parallelism)
20 μm
Movement accuracy (swing up and down)
40''
Movement accuracy (swing left and right)
20''
Allowable torque load (swing up and down)
N·m
Allowable torque load (swing left and right)
N·m
Allowable moment load (lateral rolling)
N·m
Moment rigidity (swinging up and down)
''/N·cm
Moment rigidity (swing left and right)
''/N·cm
Moment rigidity (lateral rolling)
''/N·cm
Parallelism
50 μm
Body weight
kg
Accessories (stainless steel hexagon socket head cap screws)
Change the differential head
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)