??
Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD44BB - XY-axis cross roller sliding table differential head driving aluminum alloy
Bill of material
ZD44BB-40
CNSORDERNO
Serial code
ZD44BB
TYPE
micro sub drive type
Transmission direction
XY axis
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
Drive position
side
Platform size
mm
trip
mm
Minimum reading amount of differential head
10 μm
Movement accuracy (parallelism)
80 μm
load
kgf
Body weight
kg
Change the differential head
INFOTEXT
website
Previews
3D
Dimensão
2D
Baixar modelos em CAD