??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
ZD43AB - Horizontal Z-axis cross roller slide precision micro split drive aluminum alloy
Bill of material
ZD43AB-40H
CNSORDERNO
Serial code
ZD43AB
TYPE
Precision micro sub drive type
Transmission direction
Horizontal Z axis
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Minimum reading of scale
10 μm
Movement accuracy (straightness)
3 μm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models