??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZD41AN - X-axis cross roller slide precision micro split drive stainless steel
Bill of material
ZD41AN-40
CNSORDERNO
Serial code
ZD41AN
TYPE
Precision micro sub drive type
Transmission direction
X axis
texture of material
SUS440C
surface treatment
Electroless nickel plating
Specifications
operating position
Side
Platform size
mm
trip
mm
Horizontal load resistance
N
Vertical load resistance
49 N
Minimum reading amount of differential head
10 μm
Movement accuracy (straightness)
5 μm
Movement accuracy (parallelism)
20 μm
Body weight
kg
Change the differential head
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models