??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZCM6SF - mochizhichilun
Bill of material
ZCM6SF1.0-18-8-A-H6
CNSORDERNO
ZCM6SF1.0-18-8-A-H6
type
ZCM6SF
Material of Pulley
Surface Treatment
heat treatment
High frequency quenching of tooth
Tooth surface hardness
50-55HRC
pressure angle
20°
Accuracy class
GB/T10095-2008 Six levels
parts
Blackened Kimi screw
m
Z
chikuanB
8 mm
shape
Shaft hole specification
D
mm
Enter value for D
mm
cm
inch
ft
DD
18.0 mm
DA
20.0 mm
DF
15.50 mm
C
0 mm
L
0 mm
L1
0.0 mm
L2
0 mm
bending strength
3.93
Tooth surface strength
1.54
Lateral clearance
0.08~0.16 mm
increase threaded hole
Change threaded hole size
Changed threaded hole size
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models