??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCK66 - Integrated cutting mechanism
Bill of material
ZCK66-L-Z40-Y-H80-Y
Code
ZCK66
Type
Integrated cutting mechanism
Bottom plate/cover material
SPCC
Material groove/connecting rod material
SUS304
Fixed seat/connecting plate material
aluminium alloy
Bottom plate/cover surface preparation
Baking paint
Fixed seat/connecting plate surface preparation
Sand blasting natural color anodizing
Cutting direction
Z-axis travel
40
Install components
H Reclaiming height
Finger cylinder
allocation
cylinder/sensor/Guide rail(All are Yiheda brands)
Repetitive point accuracy
±0.1
Cycle time
1 S
Working air pressure
0.5~0.6
load
300(MAX) g
Website link
Website link
DD
35
Previews
3D
Dimension
2D
Download CAD models