??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCK61 - Turntable support
Bill of material
ZCK61-80DT
Code
ZCK61
Type
Turntable Support Device
Transfer Direction
Y-Axis
Specifications
Maximum Straight Stroke X
13 mm
H
mm
H1
0~13 mm
H2
mm
H3
mm
Maximum Load (kg)
10 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models