??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCK11 - Elevator Electric
Bill of material
ZCK11-SCM-B250-H600-90-TA220-5-T
Code
ZCK11
Type
Material Lifting By Feeding System
Belt Type
Anti-Slip And Anti-Running Guide Type
Drive
Electric
Main Body
Double Groove Profile
Specifications
Minimum Unit 50
mm
Enter value for B
Minimum Unit 50
mm
cm
inch
ft
Minimum Unit 50
Output Power
90.000 W
Voltage
Ta220 (Single Phase) V
Gearheads Reduction Ratio
Motor brand selection
T ( Finishing Motor )
Total load weight
<=40kg
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models