??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCF18 - Inflatable shaft, single side mounting type
Bill of material
ZCF18-L200-D30-K50-d20-E30-FA
Code
ZCF18
Type
Single side mounting type, pneumatic type, through key type
material
AL5052
surface treatment
Hard oxidation
L
mm
Enter value for L
mm
cm
inch
ft
D
mm
K
mm
Enter value for K
mm
cm
inch
ft
d
mm
Enter value for DD
d
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
Inflation hole position
G
29.5 mm
F
35 mm
D1(When air pressure is not injected)
φ74
D1 (During air pressure injection)*
φ76~80
Applicable coil inner diameter
φ75.5~78
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models