??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCF14_16 - Inflatable shaft, one-side mounting type
Bill of material
ZCF19-L200-D30-K50-d20-E30
code
Types of
Material
S45C
surface treatment
L (minimum unit 50)
D
K (minimum unit 1)
d (minimum unit 1)
E (minimum unit 2)
INF
G
29.5
F
35
D1 (when air pressure is not injected)
D1 (with air pressure injection*)
Applicable coil inner diameter
b
6
t
3.5
m
1.3
f
2.7
d2
28.6
Applicable retaining ring
TBP31-30
Applicable Bearings
BAY6206ZZ
B (bearing thickness)
16
web link
website link
Previews
3D
Dimension
2D
Download CAD models