??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCD18 - Mechanism Mounting Component
Bill of material
ZCD18-D25
Code
ZCD18
Type
Mechanism Mounting Kit/Parallel Lock Block
Material
A6061
Surface Treatment
Clear Anodizing
Accessories
White Hexagon Socket Head Screws (4)
D
mm
DTOL
mm
H
mm
B
mm
d
12.0 mm
d1
6.5 mm
V
mm
Q
8 mm
F
mm
S
3 mm
K
mm
G
mm
J
mm
A
mm
C
mm
Concealed Aluminum Fastener
mm
d2
9 mm
W
mm
E
mm
X1
mm
W1
mm
W1 Tolerance
mm
R
mm
P
3 mm
P1
1 mm
d3
5 mm
d3 Tolerance
mm
h1
10 mm
M
6.0
h1
20 mm
Web link
Website Connection
Previews
3D
Dimension
2D
Download CAD models