??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCD17 - Mechanism Mounting Component
Bill of material
ZCD17-D35
Code
ZCD17
Type
Mechanism Mounting Kit/Parallel Lock Block
Material
A6061
Surface Treatment
Clear Anodizing
Accessories
Hexagon Socket Head Cap Screws (4)
D
mm
DTOL
mm
H1
mm
L
mm
L1
mm
H
mm
M
h1
mm
d
mm
d1
mm
d2
mm
DD2TOL
mm
V
mm
F
mm
N
mm
H
mm
W
mm
W1
mm
K
mm
S
3 mm
P
1 mm
Q
mm
Q1
mm
Web link
Website Connection
Previews
3D
Dimension
2D
Download CAD models