??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCC01 - Wiring Tube
Bill of material
ZCC01-d32-L80
Code
ZCC01
Type
Wiring Tube
Base Material
A6061
Wiring Tube Material
A6063
Pipe Guard Material
PVC
Base Surface Treatment
Anodize
Wiring Tube Surface Treatment
Anodize
Pipe Guard Surface Treatment
None
d
mm
L
mm
Enter value for L
mm
cm
inch
ft
D
mm
D1
mm
D2
mm
D1-Air Source Treatment Element
mm
d2
6 mm
d3
4.5 mm
d4
8 mm
F
20 mm
K
50 mm
M
M4 mm
P.C.D
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models