??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZC8-ZCG8-1.5m - Spur gear - module 1.5
Bill of material
ZC8SE1.5-12-15-K-H6
CNSORDERNO
ZC8SE1.5-12-15-K-H6
Series code
ZC8SE
Material of Pulley
Surface Treatment
heat treatment
Tooth surface hardness
<HB190
pressure angle
20°
Accuracy class
GB/T10095-2008 Level 8
parts
Blackened Kimi screw
m
1.5
z
b
15 mm
Shape
Shaft hole specification
Diameter of shaft hole
mm
Enter value for DH7
Diameter of shaft hole
mm
cm
inch
ft
d
18.0 mm
da
21.0 mm
df
14.25 mm
c
21 mm
L
30 mm
L1
15.0 mm
L2
4 mm
thread M
M4
bending strength
8.33
Tooth surface strength
0.36
Lateral clearance
0.1~0.22 mm
increase threaded hole
Change the size of threaded holes
Changed thread size
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models