??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZC8-ZCG8-1.0m - Spur gear - module 1.0
Bill of material
ZC8SE1.0-12-10-K-H6
CNSORDERNO
ZC8SE1.0-12-10-K-H6
Series code
ZC8SE
Material of Pulley
Surface Treatment
heat treatment
Tooth surface hardness
<HB190
pressure angle
20°
Accuracy class
GB/T10095-2008 Level 8
parts
Blackened Kimi screw
m
1.0
z
b
mm
Shape
Shaft hole specification
Diameter of shaft hole
mm
Enter value for DH7
Diameter of shaft hole
mm
cm
inch
ft
d
12.0 mm
da
14.0 mm
df
9.5 mm
c
14.0 mm
L
30 mm
L1
20.0 mm
L2
5 mm
thread M
M4
bending strength
2.47
Tooth surface strength
0.12
Lateral clearance
0.08~0.18 mm
increase threaded hole
Change the size of threaded holes
Changed thread size
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models