??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Storz-Hydrauliksysteme
Description
ZBI 2511 - Normzylinder
Bill of material
ZBI 2511-125/80-A-0-FG-22-B1C-G11-E04-J33.1
Piston -Ø
mm
Rods -Ø
mm
Mounting types
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Position for MT4
sealing variant
End position cushioning, head end
End position cushioning, bottom side
Surface of the piston rod
Piston rod end
Piston rod material
Execution of the line connection
Line connection, position on the head side
Line connection, location on the bottom
Air bleed
Ventilation, position at the head
Ventilation, location on the bottom
proximity sensor
Standard version, proximity sensor
Proximity sensor, position on the head side
Proximity sensor, location on the bottom
C6
mm
C7
mm
N7
mm
N8
mm
Piston area
cm^2
Ring surface
cm^2
ZJ
mm
Line connection
mm
Rod thread
max.
mm
B
mm
BA
mm
D
mm
max.
mm
PJ
mm
R1
mm
VA
mm
VE
mm
WF
mm
OH
mm
Y
mm
Wrench size
mm
TD
- mm
TL
- mm
TM
- mm
FB
- mm
FC
- mm
NF
- mm
UC
- mm
VD
- mm
WC
- mm
ZP
- mm
XN
- mm
XD
- mm
CD
- mm
CX
- mm
EW
- mm
EX
- mm
min.
- mm
min.
- mm
max.
- mm
max.
- mm
Previews
3D
Dimension
2D
Download CAD models