??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC41 - Traverse Robot. Multi-Type. Non-Rotatable Type. No Mounting Components
Bill of material
ZBC41-L-X90-Z35
Code
ZBC41
Type
Multi-Type
Transfer Direction
XZ Axis
Installation Component
None
Drive Mode
Pneumatic
Installation Location
X-Axis Travel
mm
Z Axis Stroke
35 mm
Configure
Maximum Load (kg)
2
Minimum Cycle Time (s)
2
Repeat Position Accuracy
+0.05/-0.05
Working Air Pressure (Mpa)
0.4¡«0.6
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models