??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC27 - Transferring PPU, non-rotating, adjustable stroke type
Bill of material
ZBC27-12-S-100-U-A-5-N
Type
ZBC27
Type
Adjustable Stroke Type
Transfer direction
XZ Axis
Drive Mode
Servo Motor
Specifications
Motor selection (suitable for servo brand)
Motor selection (motor power)
100 W
Motor selection (brake form)
Reducer connection method
Reduction ratio
5
Output Signal
Maximum Linear Travel Of X Axis
mm
Z Axis Stroke
30 mm
Z Axis Stroke ( Za )
15 mm
Repeatability
±0.05 mm
Minimum Cycle Time
0.6 s
Maximum Torque
1.00 N/m
Maximum Load
0.8 kg
Network Station
Website
Previews
3D
2D
Download CAD models