??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC21-100 - U type high speed load PPU
Bill of material
ZBC21-100
Code
ZBC21
Type
U type high speed load PPU
Transplanting Direction
XZ Axis
Specifications
100
Control Method
Output Signal
X Maximum Linear Stroke
100
Z Axis Stroke
86
ZA
32
Terminal Position Repeatability (mm)
+0.01/-0.01
Minimum Cycle Time (s)
0.8
Maximum Torque (N/m)
3.6
Maximum Load (kg)
0.8
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models