??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC12 - Traverse Manipulator. Not Rotatable. With Installation Kit
Bill of material
ZBC12-L-H150-X65-Z35
Code
ZBC12
Type
Transverse Manipulator / Non-Rotating Type
Installation Component
With
Transfer Direction
XZ Axis
Drive Mode
Pneumatic
Installation Location
Initial Height Minimum Unit 10
mm
Enter value for H
Initial Height Minimum Unit 10
mm
cm
inch
ft
X-Axis Travel
mm
Z Axis Stroke
35 mm
Repeat Position Accuracy
+0.05/-0.05
CON
Cycle Time (S)
2
Working Air Pressure (Mpa)
0.4¡«0.6
Load (g)
800(max)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models