??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC06 - Traverse Belt Rotating Manipulator. No Installed Components
Bill of material
ZBC06-L-X65-Z35-θ60
Code
ZBC06
Type
Transverse Manipulator / Rotating Type
Installation Component
None
Transfer Direction
X/Z/¦È Axis
Drive Mode
Pneumatic
Installation Location
X-Axis Travel
mm
Z Axis Stroke
35 mm
Rotation Angle ¦È¡ã
Configure
Repeat Position Accuracy
+0.05/-0.05
Cycle Time (S)
2
Working Air Pressure (Mpa)
0.4¡«0.6
Load (g)
800(max)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models