??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ZB0075 - Safety rope emergency stop switch
Bill of material
ZB0075
Produktfoto
Kurzbeschreibung
ZB0075: Safety rope emergency stop switch; snap-action contact; max. switching v
Long Description
Safety rope emergency stop switch; snap-action contact; max. switching voltage: 240 V; switching capacity: 720 VA; thermal current: 10 A; terminals
Bestellnummer
ZB0075
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
Rope Switch DH LED 24V DC V4A
ERP Group Supplier
K6
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models