??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAY07_18 - Indexing pin/Embedded precision type.Reset type/Self locking type/Fine tooth
Bill of material
ZAY08-M10
Code
type
Embedded precision type
type
thread
Fine tooth
Load
knob material
SUS304
subject material
SUS304
pin material
SUS304
Spring material
SUS304-WPB
M
mm
pitch(Fine tooth)
1.00
Ph7
12 mm
Ph7tol
0/-0.018 mm
D
18 mm
E
16.2 mm
S
5 mm
d
5 mm
L
38.0 mm
L1
10 mm
L2
5 mm
L3
3 mm
S1
14 mm
Light load
4.5 mm
Light load
7.3 mm
heavy load
5.7 mm
heavy load
11.9 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models