??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAY01_14 - Indexing Pin ¡¤ Embedded Precision Type ¡¤ Reset Type/ Self-Locking Type
Bill of material
ZAY04-M10
Code
Type
Thread
Load
Knob Material
Nylon 6
Main Material
S45C
Body Hardness
33¡«38HRC
Main Body Surface Treatment
Black Oxide
Pin Material
S45C
Pin Hardness
HV500¡«600
Pin Surface Treatment
Black Oxide
Spring Material
SUS304-WPB
M
mm
Pitch
mm
P
12 mm
P tolerance
0/-0.018
D
18 mm
E
16.2 mm
S
5 mm
S tolerance
+0.5/0
d
5 mm
D Tolerance
0/-0.02
L
38.0 mm
L1
10 mm
L2
5 mm
L3
3 mm
S1
14 mm
Load min (N)
Load max (N)
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models