??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAX45_51 - Positioning column, medium stroke carbon steel type
Bill of material
ZAX45-M16-H11-L80
Code
Types of
Load
Main body material
S45C
Main Body hardness
29~35HRC
Surface treatment of main body
Black
Sales materials
1215
Pin hardness
57~63HRC
PIN surface treatment
Black
Spring material
SUS304
M
H
L
L1
d
S
load min
N
load max
N
weblink
Website link
Previews
3D
Dimension
2D
Download CAD models