??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAX35_36 - Positioning column, embedded type
Bill of material
ZAX35-D6
code
type
Embedded type, metal pin
load
Overload
Main body material
Surface treatment of main body
Sales materials
PIN surface treatment
Spring material
SUS631J1
Use the temperature environment
-30~80℃
D
d
2.7
L
20
S
3.5
D1
8
L1
6
K
3.2
load min
10 N
load max
22 N
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models