??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAX01_14 - Positioning Bead
Bill of material
ZAX03-M5
Code
Type
No Lock Type
Type
Load
Main Body Material
SCM435
Main Body Hardness
29~35HRC
Main Body Surface Treatment
mm
Pin Material
Pin Hardness
Pin Surface Treatment
Spring Material
SWP-B
Proper Temperature
-30~80℃
M
mm
d
2.7 mm
H
1.5 mm
L
12 mm
V (fluoro rubber)
2.0 mm
S
2.5 mm
Load£¨N£©/min.
mm
Load£¨N£©/max.
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models