??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAW01 - Positioning Column
Bill of material
ZAW01-M5-H3
Code
ZAW01
Type
With Anti-Loose Type
Type
Metal Ball Head
Load
Light Load
Main Body Material
THA
Main Body Hardness
29~35HRC
Main Body Surface Treatment
Black Oxide mm
Pin Material
THA
Pin Hardness
57~63 Hrc Induction Hardening
Pin Surface Treatment
Chromate Luster Treatment
Spring Material
SWP-B
Proper Temperature
-30~80℃
M
mm
H
mm
d
2.0 mm
L
20 mm
L1
20 mm
S
1.5 mm
Load£¨N£©/min.
1.9 mm
Load£¨N£©/max.
9.9 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models