??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAT01_14 - Indexing Pin
Bill of material
ZAT04-M10-S5
Code
Type
Type
Thread
Fine Thread
Knob Material
A2017
Main Body Material
Main Body Surface Treatment
Pin Material
Pin Surface Treatment
Pin Hardness
Nut Material
Lock Nut Material
Spring Material
SUS631J1
M
S
Pitch (Fine Teeth)
1
D
18 mm
E
13.8 mm
d
5 mm
MA
M3
V
5 mm
L
mm
L1
17 mm
L2
5 mm
L3
15 mm
L4
5 mm
S1
12
S2
17
Load£¨N£©/min.
4.90
Load£¨N£©/max.
11.6
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models